Part Number: TCI6638K2K
Tool/software: Code Composer Studio
Hi,
Details of board: -
SOC:- tci6638K2K
CCS version: 6.1
linux OS: ubuntu 14.04 x64
Ti jtag: xds 560v2
We are running linux kernel for arm core and on top of that sysbios for DSP core. We want to take the pc trace of ARM and DSP core.
For DSP, I am seeing two observations:
1-> When running dsp sysbios binary from the linux using mpmcl load dsp1 dsp_image.out; mpmcl run dsp1
I am getting error as : "Bad PC, current export frame."
2-> When running dsp sysbios binary directly from jtag, I am getting the proper pc trace.
For Application running on ARM running linux:
I am getting the error : "FIFO overflow, Start of trace, Gap in program flow reconstruction"
0xC051E588 | 68 | 207 | FIFO overflow, Start of trace, Gap in program flow reconstruction | ANDEQ R0, R0, R0, LSR #32 | 0xC051E588 | 3.23E+09 | 0 | |||||||||||||
0xC051E588 | 275 | 61 | ANDEQ R0, R0, R0, LSR #32 | 0xC051E588 | 3.23E+09 | 0 | ||||||||||||||
0xC051E59C | 336 | 113 | ANDEQ R0, R0, R0, LSR #32 | 0xC051E59C | 3.23E+09 | 0 | ||||||||||||||
0xC052018C | 449 | 2 | ANDEQ R0, R0, R0, LSR #32 | 0xC052018C | 3.23E+09 | 0 | ||||||||||||||
0xC051E5D0 | 451 | 4 | ANDEQ R0, R0, R0, LSR #32 | 0xC051E5D0 | 3.23E+09 | 0 | ||||||||||||||
0xC0054204 | 455 | 23 | ANDEQ R0, R0, R0, LSR #32 | 0xC0054204 | 3.22E+09 | 0 | ||||||||||||||
0xC051E64C | 478 | 4 | ANDEQ R0, R0, R0, LSR #32 | 0xC051E64C | 3.23E+09 | 0 | ||||||||||||||
0xC051E80C | 482 | 5 | ANDEQ R0, R0, R0, LSR #32 | 0xC051E80C | 3.23E+09 | 0 |
Please provide your help on the same.
Thanks,
Rahul Ravi