Pervasive Displays EPD Extension Kit Gen 2 is the perfect way to start developing e-paper-based applications. E-paper technology is great for ultra-low power applications – once text or an image is pushed to the display, no power is required to keep the content on the screen. The EPD Extension Kit Gen 2 supports various e-paper display sizes, ranging from 1.44” to 4.2”. The EPD Extension kit works with MSP430F5529 microcontroller (MCU), MSP432P401R MCU and TM4C LaunchPad development kits.

Read a full review here.

Get the e-paper BoosterPack plug-in module here.

Anonymous
Parents Comment Children
No Data