Part Number: MCU-PLUS-SDK-AM243X Other Parts Discussed in Thread: SYSCONFIG Tool/software: Hi, AM243x MCU SDK includes an FSI internal loopback example, but I would like to test an external loopback in my board. How can I do it?
Part Number: AM263P4 Other Parts Discussed in Thread: UNIFLASH Tool/software: H ow to create and debug XIP application in AM263PX (DEV/OSPI boot mode)?
Other Parts Discussed in Thread: TXH0137D
FAQ: Logic and Voltage Translation > Fixed DIR / DIR CNTRL Level-Shifters >> Current FAQ
Existing level-shifters typically support up to 18 V. For up to 30 V, see the TXH0137D family highlighted below. …
FAQ: Logic and Voltage Translation > Fixed DIR / DIR CNTRL Level-Shifters >> Current FAQ
Consider the worst-case values in the electrical characteristics table; VT+(max) and VT−(min) are what matters for VIH and VIL respectively. See Understanding Schmitt…
FAQ: Logic and Voltage Translation > Auto-Bidirectional Level-Shifters > Fixed DIR / DIR CNTRL Level-Shifters >> Current FAQ
Choosing a high drive strength device depends on the below:
Static DC drive strength: Drive required for a constant HIGH…
Other Parts Discussed in Thread: TXB0304 , TXB0104
FAQ: Logic and Voltage Translation > Auto-Bidirectional Level-Shifters >> Current FAQ
The most common reason is due to impedance mismatches.
TXB0304 specifies a stronger output impedance than TXB0104…
FAQ: Logic and Voltage Translation > Auto-Bidirectional Level-Shifters >> Current FAQ
To mitigate oscillation concerns with devices with edge rate accelerators / one-shots such as TXB / TXS devices, consider below:
Short enough traces for round…
FAQ: Logic and Voltage Translation > Auto-Bidirectional Level-Shifters > Fixed DIR / DIR CNTRL Level-Shifters >> Current FAQ
When in doubt, use a 0 ohm series resistor on the outputs and adjust accordingly, for your system needs.
This can also be…