Part Number: TDA4VH-Q1 Tool/software: I want to be able to build and test the GPU test-application lightweight-offscreen demo shown here: https://github.com/StaticRocket/lightweight-offscreen
I am currently on SDK 9.2 how can I do this?
[Click here to return to Transceiver Homepage]
Welcome to the IO-Link Transceivers E2E page!
Listed below are a variety of resources to assist with the implementation of IO-Link!
IO-Link Basics:
IO-Link Overview
IO-Link Sensor Transmitter…
Part Number: AM625
Tool/software:
The Keywriter is an application designed primarily for programming the keys and converting the device from HSFS to HSSE.
During the keywriting procedure, one may encounter errors reflected by the non-zero value…
Part Number: SK-AM62A-LP
Tool/software:
Hi experts,
On SK-AM62A-LP EVM, GPIO0_12 is used for OSPI reset signal.
Why does TI not use dedicated OSPI reset pin for the purpose?
What is the TI recommendation for customer?
Best regards…
FAQ: Logic and Voltage Translation > Ground-Level Translators >> Current FAQ
TXG devices (both push-pull and open-drain) cannot support any level of IEC-ESD. However, IEC-ESD can still be achieved by using a protection device like the ESDS30x product…
Other Parts Discussed in Thread: TXG8122-Q1
Open-Drain Architecture
For I2C applications, the allowable distance between systems is primarily limited by total bus capacitance. The I2C specification limits bus capacitance to 400pF for Standard and…
FAQ: Logic and Voltage Translation > Ground-Level Translators >> Current FAQ
At the moment TXG QFN packages do not support wettable flanks. However, we are working towards supporting wettable flank packages once products are fully released.
The QFN…
Other Parts Discussed in Thread: TXG1041 FAQ: Logic and Voltage Translation > Ground-Level Translators >> Current FAQ
The leakage between two grounds is specified in the Electrical Characteristics section in the device datasheet.
The table below shows…
FAQ: Logic and Voltage Translation > Ground-Level Translators >> Current FAQ
The TXG product family can be used as a standard level translator (VCCA > VCCB or VCCA < VCCB) or in a buffer configuration when VCCA equals VCCB.
If ground shifting is not…