Part Number: BQ24171 Hi,
We are designing a circuit that include a lithium battery charge (BQ24171RGYT and BQ27441DRZR-G1A).
The circuit for the charger is very similar to the one shown in BQ24171EVM-706-15V (for 1 cell). It includes the “Battery discharge…
Part Number: BQ24172
Hello,
We are using BQ24172RGYR IC in our design to charge 7.4V 13500mA Lithium Polymer battery.
The input voltage is 12VDC and input current is set max to 1.6A (ACSET) but its only using 1.3A during charging.
The battery charging…
Part Number: TPS25940 Hi TI team,
I use TPS25940 at automotive application. When power input is 13V, it can not output power successfully, however it can not output power when I using near 15V/16V power input.
I found a Phenomenon that when I turn on…