Other Parts Discussed in Thread: TPS43061 , CSD86330Q3D , TINA-TI Hello,
CSD86330Q3D is used for TPS43061 switch, in the datasheet page17 , figure 21.
But I can't simulate TPS43061 with CSD86330Q3D by Webench.
Could you please kindly let me…
Hi Vincent,
Thanks for promoting TI FETs at your customer. Below is a list of all parts in the Q3D (3.3 x 3.3mm SON) package and the HBM pass voltage. The CSD87333Q3D and CSD87334Q3D include ESD protection diodes and have a much higher HBM pass voltage…
Other Parts Discussed in Thread: TPS40322 , CSD86330Q3D I have been looking for the SON 3.3-mm × 3.3-mm and S-PVQFN-N32 footprint files for CSD86330Q3D and TPS40322, respectively. Is there anywhere I can download them?
Is there a page contains all…
Hello,
This is Akshay from Flex India.
We are currently working with one of our manufacturing plant to collect ESD(Electrostatic discharge) information.
The list for the required part no is attached.
Please help to provide the details ESD..xlsx…
Hi Titusc,
I would recommend option 3 by using TPS51916 to instead of TPS51116. TPS51916 is our new version of TPS51116. TPS51916 can support D-CAP2 mode for all ceramic output capacitor application and it is smaller than TPS51116. TPS51916 is ideal…
Other Parts Discussed in Thread: TPS40400 , CSD86330Q3D Dear Forum,
I have designed and built a 5.0V in to 1.0V out DC-DC converter using the TI TPS40400. I am using the TI CSD86330Q3D to provide both the high and low switching FETs. I observe that…
Part Number: TPS59641 Hi sirs,
We test the VNN(Vgfx) dynamic VID measurement.
test condition:
Vmax
1.150 V
Vmin
.950 V
Static Icc
0 A
SVID Dn
Slow
SVID Up
Fast
High PS
0
Low PS
2
Voltage…
Part Number: TPS59641 Hi sirs,
The measure value OCP of TPS59641 Vcore and Vgfx are 20A and 22A.
We hope to fine tune the OCP is 17A.
Please help to apply the suggest solution and calculation formula for OCP.
Attatch file is out design. 6102.tps59641…
Part Number: TPS59641 Hi sirs,
We test the VNN(Vgfx) dynamic VID measurement.
test condition:
Vmax
1.050 V
Vmin
.850 V
Static Icc
0 A
SVID Dn
Slow
SVID Up
Fast
High PS
0
Low PS
2
Voltage…
Part Number: TPS59641 Hi all,
We test intel document 568685-bytrlmd-vr12-imvp7-val-guide-rev0p75.
In the transient from 0A to 8A,PS state from PS2 to PS0 condition,
we found voltage droop PS0 to PS2 is 30.4mV/voltage droop PS2 to PS0 is 42.2mV.…