Hi Andrew,
Our parts are SGMII compatible. RGMII is tri level and our parts are NRZ and not compatible with RGMII. For example, you can use DS50PCI401 or DS50PCI402 or a similar device for 1G applications.
Regards,,Nasser
For PCIe Gen1, please consider the followings: DS50PCI401/402, SN65LVPE501/504/512 or SN65LVPE802.
They can use one part to connect to two device.
Regards ,,Nasser
Part Number: DS80PCI402 Other Parts Discussed in Thread: DS50PCI401 , DS125BR401 , Since we have a shortage for this device , do you have a pin to pin replacement ( running at 5Ghs or higher) ?
I used the internal 2.5 volts for now
Below is a table of TI PCIe signal conditioning devices and their corresponding data rate. Each device is tuned to operate most effectively at the advertised data rate, since these devices provide linear gain up to the Nyquist frequency (half of the PCIe…