Part Number: SN74AHCT244 Tool/software: Dear Team,
Could you please share the TI PCN on the below parts? Also refer the below picture, Honeywell did not receive the PCN on these parts, in general TI sends promptly all the PCNs/PDNs to our centralized…
Part Number: SN74AHCT244 Tool/software: Dears:
from datasheet, SN74AHCT244 OE pin need tie to VCC. Can OE pin use extra 3.3V voltage ?
OE pin high threshold voltage can't find in datasheet. Please help check it.
BTW any other design consideration…
Part Number: SN74AHCT244-Q1 Tool/software: Hello,
1) Is the finish plating of SN74AHCT244QPWRQ1 at at least 40 microinches in thickness?
2) Does it have at least 50 microinches of nickel underplating?
Thanks!
Part Number: SN74AHCT244-Q1 Other Parts Discussed in Thread: UCC21750-Q1 Tool/software: Dears:
SN74AHCT244-Q1 Continuous output current is +/- 25mA, Do we have formula to calculate this current ?
Below is the test waveform, blue waveform is the output…
Part Number: SN74AHCT244 Hi,
Could you provide the follownf information for TMS320LF2407APGEA?
Assembly Site:
Wafer fab site:
Mold compound:
Lead frame finish:
Thanks
Part Number: SN74AHCT244 Hi,
Could you provide the follownf information for TMS320LF2407APGEA?
Assembly Site:
Wafer fab site:
Mold compound:
Lead frame finish:
Thanks
Part Number: SN74AHCT244 We have chosen the SN74AHCT244PWR model. In the data manual, the maximum operating temperature indicated in two places is different, one is 85 degrees Celsius and the other is 125 degrees Celsius. May I ask what is the correct…