Part Number: SN74HCS595-Q1 Other Parts Discussed in Thread: SN74LV595A-Q1 , SN74AHC595-Q1 Tool/software: Hello!
What is the rated voltage of the OE pin when VCC is 0V?
Since OE is active low, I plan to pull it up to 5V with 10kΩ outside the IC. …
Part Number: SN74HCS595-Q1 Other Parts Discussed in Thread: SN74LV595A-Q1 , Dear expert,
Customer wants to connect pin SER, Qa~Qh to a connector to connect signal outside of the board. This connector need hot plug. Can our silicon support this?
Or we need…
Part Number: SN74HCS595 Other Parts Discussed in Thread: SN74LV595A , Hi team,
Could you give me comment on following customer question? SN74HCS595 and SN74LV595A are candidates for their use case. They consider if those device can be used from serial to…
Other Parts Discussed in Thread: OPA890 , CD4066B , SN74LV595A-Q1 , TXB0106 Hello
Could you please recomend a latch or shift register to take and hold data from an MPS430 device sent to the control pins of a CD4066B device? The switch input is a low level…