Part Number: LMH6401EVM
Other Parts Discussed in Thread: LMH6401
I have followed installed the 6401EVM software on a desktop PC with the following specifications:
Edition Windows 11 Pro
Version 21H2
Installed on 5/20/2022
OS build 22000.832
Experience Windows Feature Experience Pack 1000.22000.832.0
Device name RyzenPC
Processor AMD Ryzen 9 3950X 16-Core Processor 3.50 GHz
Installed RAM 64.0 GB
No errors reported during EVM software installation. The driver reported successfully installed at the end of the install process. I've connected a lab supply providing +/- 2.5V to the EVM. The EVM is drawing ~71mA, which is close to the expected 69mA. However, during invocation of the EVM GUI, numerous subVIs are reported missing and the device cannot be connected/reconnected via USB.