Part Number: TLV9062
Other Parts Discussed in Thread: TMS320F28035, AMP-PDK-EVM
Tool/software:
TLV9062IDR is used in our micro-inverter project as current sense and AC voltage sense. The circuit is as attached .
About 4000pcs TLV9062 are used in one batch. over 30pcs units failed in the board level test without inputting the power load.
We measured the impendence from each pin of TLV9062 unit to GND on the board and take the chip from board, mearsure the naked chip, The impendence of each pin of suspicious chips is same with the normal chip.
Mostly the failure happened in the two case:
1, the current sense of zero load current.
2, AC line voltage detection. (230Vac)
The detail parameters are referenced at attached.
Pls help to check if the design has some potential risk in batch production due to the dispertion of OPA parameters. In the datasheet , normally the typical parameters are filled without min/max value.
How to optimize the TLV9062 design for current and AC line voltage detection?