Part Number: OPA549
Tool/software:
Used in a circuit with ±24 V supply and 8 A DC current into 1.25 Ω.
It is not known why the thermal shutdown is activated at about 4 A DC.
The fin temperature of the package only rises to about 60°C.
Can the thermal shutdown be triggered before the heat is transferred to the fins?
How should the internal losses be considered?