Other Parts Discussed in Thread: OPA4170, OPA1664, LM2901, LM324A, LM2902, LM124A
Dear Sir
Please recommend me LOW COST bipolar quad operational amplifier for using as voltage follower (unity gain amplifier):
-single supply operation;
- 12V supply voltage;
- supply current - no more than 8 mA (four ampl.)
- input (output) voltage range: from 10mV to 2V
- temperature from minus 40 to plus 60 C
- unity gain bandwidth: from 0.2 MHz
- input offset voltage - no more than 5 mV
- input offset current – 1-3 microA
- output load – 1 kOhm at the output voltage 2V