Part Number: INA223
Tool/software: TI-RTOS
Hi there,
INA223 is selected as a power detector.
We are quested to calculate the accuracy of system power under 100%, 80%, 60%, 40% 20%, 10%, 8%, 5%, 3% of Pmax.
Would you please give us the max error(offset) of power gain?
Power measurement error column is shown +-1,5%FSR under VSENSE = (VIN+) – (VIN–) = 10 mV, VS = 3.3 V, and VIN+ = 12 V,
what does the mean of %FSR?, How to calculate FSR of 1.5%?
My conditions are shown in the following
VIN=12V
Pmax = 90 watt
Rshut = 10 mohm
Current shunt voltage gain = 128 V/V
Bus voltage gain =0.1V/V
Power gain = 4.267
Thanks for your help!
CY Hou