According to the datasheet, the PCM3008 is capable of sampling rates from 8kHz to 48kHz. I have been unable to use the device at sampling rates less than 16kHz without generating significant noise out of the DAC. Does the standard configuration work for the lower sampling rates or do they require design adjustments?