Other Parts Discussed in Thread: TAS5805
Hello
Does TAS5707 support AGC functionality? Or other solutions are recommended.
The customer's product specifications are as follows:
1.Audio input can be switched through the OSD audio menu.
2. Audio Will always follow the active video source unless a different source is selected in the OSD.
3. Audio can be played via HDMI, DisplayPort or through the Line-In jack.
4. There will be no Audio DC noise from the speakers.
5. The AMP shall include AGC function and the macimum signal level shall meet 2 Vrms requirement.
6. Digital power amplifier: stereo output power 2X 5W
Best Regards
Leon
文晔集团
广东省深圳市南山区高新中三道9号环球数码大厦12楼
Mobile:(86)159 8985 2994
Tel:(86)755-26743880 Ext:6643
Fax:(86)755-26743990