Part Number: LMC555
Other Parts Discussed in Thread: TLC555
Dears,
At present, the circuit we design first outputs a high level signal (2.6V or 3.3V, with a maximum drive current of 20mA) to the second pin of the LMC555CMX chip, and then power on the chip after an interval of tens of milliseconds or even tens of seconds. May I ask whether this use will cause the internal CMOS tube of the chip to produce a latch up effect, resulting in abnormal situations? Or even damage the chip?
Thanks