Part Number: LMK04832-SP
Other Parts Discussed in Thread: LMK04832
Tool/software:
I am using the LMK04832 chip in distribution mode and using the OSCout pins as buffered outputs of the OSCin pin.
We have a 100 Mhz HCMOS output reference clock (EX-219 from Microsemi, datasheet EX-219 | Microchip Technology) and our voltage supply for the oscillator and the LMK is 3.3V. We are using OSCin as a single ended input, and the OSCin negative pin is AC-coupled to ground.
In particular I am concerned about the voltage levels being within the specs described in section 6.5.
We are using the oscillator with an HCMOS output and the specs show Vol = 0.1*Vs = 0.1*3.3V = .33V, and Voh = .9*3.3V = 2.97V. Below the input specs for OSCin show the Vpp to be from .2V to 2.4V, so I am concerned we are going above the maximum limit for a single ended input.