Part Number: LMK04610
Other Parts Discussed in Thread: DSLVDS1047,
We are planning on using the LMK04610 with an LVDS input to the CLKin input. Figure 19 in the data sheet show the recommended termination for an LVDS signal driving a CLKin or the OSCin input. However when I look at tables 7.6 and 7.7 in the data sheet the differential input voltage Vid,pp for CLKinX and OSCin is min=0.4v and max-=3.3v. This doesn't appear to be compatible with a typical LVDS driver, such as the DSLVDS1047, with a differential output Vod of min =0.250V and max=0.450V and typical = 0.310V.
Are the inputs of the LMK04610 compatible with a ANSI/TIA/EIA-644 LVDS input?
Kent