HI team,
My customer is looking for a PWM generator IC. Could you please advise me the recommended device?
Here is the customer's requirement.
- Number of channels : 6ch
- Adjustable PWM frequency each channel(individually-adjustable) on the fly : 100k to 200kHz
- 0.01kHz step(hopefully) in the range of 100k to 200kHz
- PWM duty cycle : 50% fix on all channels
- Input interface : Serial 12bit
- PWM voltage : 3.3V
Regards,
Yamaguchi