Other Parts Discussed in Thread: DAC91001
Hello Team,
Here I have Two request for High Frequency DAC and High Accuracy DAC.
High Accuracy DAC- AC performance
1 Sampling rate DC to 1MSps
2 Amplifier Analog Bandwidth 500kHz
3 THD -110dB
-120dB
4 SINAD 100dB
5 SNR 100dB
6 SFDR 110dB
High Accuracy DAC - DC performance
1 Output Range +/- 7V, +/- 3.5V, +/- 1V
2 DC offset capability +/- 7V, 50mV resolution
3 INL +/- 35 ppm FSR
4 DNL +/- 15 ppm FSR
5 DC absolute accuracy +/- 100uV (DC offset OFF
High Frequency DAC - AC performance
1 Sampling rate up to 500MSps
2 Amplifier Analog Bandwidth Above 500MHz
3 THD -93dB
4 SINAD 80dB
5 SNR 80dB
6 SFDR 90dB
High Frequency DAC - DC performance
1 Output Range +/- 5V +/- 1V
2 DC offset capability +/- 5V, 50mV resolution
3 INL +/- 150 ppm FSR
4 DNL +/- 100 ppm FSR
5 DC absolute accuracy +/- 1mV (DC offset OFF)
End application is AWG Heart beat generator.
Could you suggest me the part numbers.