Part Number: DAC43204
Hi all,
I would like to select the device with internal voltage reference is about 2V.
The DAC43204 has an internal voltage reference of 1.21 V.
Do you have a recommended precision DAC with Vref= about 2V with the following specifications?
[specifications]
Resolution : 8bits
Number of channel : 4
IF : I2C, SPI
Features : Small size, Low cost, internal voltage reference
Best Regards,
Ryusuke