We are exploring the use of a DMD for laser patterning, and our chosen light source is a 325nm / 30mW laser.
As a result, we require a DMD that functions under the conditions of 325nm. Is it possible to proceed with placing an order for a DMD specifically designed to meet these specifications?
Additionally, it's crucial to note that our application does not require a wide spectral range.
Your insights and recommendations are highly appreciated. Thank you!