Hello,
We try to simulate DLP7000 for design of optical system, and I use lighttools for simulaiton,
but When I set the illuminationopticalaxis orientedat 24° relativeto the window normal, the emergent light after DMD has a very large angle, even our projection lens cannot receive enough light beams.
We just set optical property in DMD array surface with simple mirror, its right?
So could TI provide the angle of emergent light after DMD dlp7000,otherwise,give us the files which can define reflection angle of DMD array surface.
Thanks a lot.Hope your help as soon as possible.