DLP4710: DLP4710 replace with DLP660( TIDA-01347)

Part Number: DLP4710
Other Parts Discussed in Thread: DLPDLCR4710EVM-G2, TIDA-01347, DLPC3439, DLPC4422, DLP660TE, DLPDLCR660TEVM

I've bought the DLPDLCR4710EVM-G2 but I notice its using FUll HD DLP4710 shipset.

So, can I replace the internal chipset with TIDA-01347 0.66" chipset?