Hi,
In 5.3 Recommended Operating Conditions of the data sheet of DM8168, there is a description as follows.
There is following difference in the supply voltage specifications of CVDD by a device type name.
1.Initial Startup min VINITnom *0.95 nom 1.00 or 1.05 max VINITnom *1.05
2.AVS run-time CYGA2 & CYG4: min SRnom *0.95 nom 0.85-1.00 max SRnom *1.05
3.AVS run-time CYG & CYG2: min SRnom *0.95 nom 0.85-1.05 max SRnom *1.05
note: The initial CVDD voltage at power on must be 1.00V nominal (for CYGA2 and CYG4 devices) or 1.05V nominal (for CYG and CYG2
devices) and it must transition to the AVS target value adjusted by a AVS driver. This is required to maintain full power functionality and
reliability targets specified by TI.
Will you teach why fast device becomes the low voltage?
I think that there are many things which need the high voltage whenever I work at high frequency with other processors of TI.
Are these specifications right?
Best Regards,
Shigehiro Tsuda