Part Number: TMUXHS4412
Other Parts Discussed in Thread: HD3SS215, TS3DV642
Dear Sir,
In TMUXHS412 data sheet, its application :
8.1 Application Information
The TMUXHS4412 is an analog 4-channel high-speed mux/demux type of switch that can be used for routing
high-speed signals between two different locations on a circuit board. The TMUXHS4412 can be used for many
high speed interfaces including:
- Peripheral Component Interconnect Express (PCIe) Gen 1.0, 2.0, 3.0, 4.0
- USB 4.0
- Universal Serial Bus (USB) 3.2 Gen 1.0, 2.0
- Serial ATA (SATA/eSATA)
- Serial Attached SCSI (SAS)
- Display Port (DP) 1.4, 2.0
- Thunderbolt (TBT) 3.0
- Mipi Camera Serial Interface (CSI-2), Display Serial Interface (DSI)
- Low Voltage Differential Signalling (LVDS)
- Serdes Framer Interface (SFI)
- Ethenet Interfaces
In above application, no HDMI mux/demux mentioned, Is it used to mux or demux HDMI2.0 interface?
Thanks!