The maximum ratings of the XI are given in the data sheet. (see below)
What is the input voltage VIL(max) and VIh(min) of the XI?
I am currently considering connecting an oscillator with a 1.8 V output.
The output provisions are as follows.
Vol(max): 0.182 V
Voh(min): 0.160V