Part Number: DS90CF366
Hi TI,
I am calculating LVDS receiver timing for DS90CF366 based on snla249.pdf method, and want to confirm the meaning of Rspos and how clk cycle to cycle jitter impact Rspos.
- from the wording, Rspos0 define the absolute min and max position of strobe, e.g. for bit0, Rspos0_min=0.49ns, Rspos0_max=1.19ns, Rspos0_typ=0.84ns, the max-min window=1.19-0.49=0.7ns
- if cycle to cycle jitter move the typical strobe position to 0.54ns, will the Rspos0_min and Rspon0_max move to 0.19ns and 0.89ns respectively (just keep the window to be 0.7ns is ok?)? Or Rspos0_min and Rspos0_max still keep 0.49ns and 1.19ns?


thanks
wenjun