Part Number: DS160PT801
Other Parts Discussed in Thread: USB2ANY,
Tool/software:
First:DS160PT801 I/O power is 1.8V。when i used usb2any connect to DS160PT801, Is the I2C interface of USB2ANY 3.3V or 1.8V?
Second: used DS160PT801 for PCIE X8 ( 8LAN FOR TX,8LAN FOR RX)。 can i use usb2any config DS160PT801 and write EEPROM?
Third: Can you provide a firmware HEX file for PCIE X8? So I can burn it into EEPROM first