Part Number: TPS65987D
Dears:
Would you please check if TI can provide the following solution? thanks. USB type C should support the following functions:
- USB audio in from music source such as laptop .
- plug in mass storage device and detect as UPnP media server within network
- plug in mass storage device and use it as a source with auto-play support
- charge out should support minimal 5V/2A.