Hi team,
As title, does TDP158 support HDMI 2.0b or HDMI 2.1?
In the datasheet,
in the feature section mentioned " Input to HDMI2.0a TMDS Physical Layer Output Supporting up to 6 Gbps Data Rate, Compatible with HDMI2.0a Electrical Parameters"
in the description section mentioned " Redriver supporting digital video interface (DVI) 1.0 and high-definition multimedia interface (HDMI) 1.4b and 2.0b output signals."
These two graph are confusing me that is TDP158 able to support HDMI 2.0a and HDMI 2.0b but not HDMI 2.1 right?