using a very simple configuration with the part supplied in the built in parts : A input is grounded , Y output to a 10p capacitor Vcc to 3.3V Agnd to system ground i get this error. any hints of what to look for?
thank you for your help in using this very good simulator.
............names of the libraries specific to my projects (analog parts)
.lib "nom_pspti.lib"
.lib "nom.lib"
*Analysis directives:
.TRAN 0 100us 0
.OPTIONS ADVCONV
.OPTIONS FILEMODELSEARCH
.PROBE64 V(alias(*)) I(alias(*)) W(alias(*)) D(alias(*)) NOISE(alias(*))
.INC "..\SCHEMATIC1.net"
**** INCLUDING SCHEMATIC1.net ****
* source TRANSISTOR_DIGITAL
V_V2 N16454 0 3.3Vdc
C_C1 0 N16654 10p TC=0,0
X_U4 N16654 0 N16454 0 SN74AHC1G04
**** RESUMING bias.cir ****
.END
+ V(BETA,3#)*V(CURR_OUT,3#)}
X_U4.XU1.XUA.EREF X_U4.XU1.XUA.NREF 0 VALUE {0.5*(1 - V(BETA,3#))*(V(VTRP_P,
+ 3#) + V(VTRP_N,3#))+ 0.5*V(BETA,3#)*(V(NTRUE,3#) + V(NFALSE,3#))}
X_U4.XU1.XUA.EDIFF X_U4.XU1.XUA.NDIFF 0 VALUE {V(NFB,NREF)}
X_U4.XU1.XUA.ESWITCH X_U4.XU1.XUA.VSWITCH 0 VALUE {0.5*(-SGN(V(NDIFF,3#))
+ + ABS(SGN(V(NDIFF,3#))))}
X_U4.XU1.XUA.ESWITCH1 X_U4.XU1.XUA.VSWITCH1 0 VALUE {0.5*(SGN(V(NDIFF,3#))
+ + ABS(SGN(V(NDIFF,3#))))}
X_U4.XU1.XUA.GCOMP 0 X_U4.XU1.XUA.CURR_OUT VALUE {SCHMITT_TRIGGER_INPUT_SELECT*0.5*V(
+ 2#,3#)*(SGN(V(NDIFF,3#)) + ABS(SGN(V(NDIFF,3#))))}
X_U4.XU1.XUA.GSTD 0 X_U4.XU1.XUA.CURR_OUT VALUE {STANDARD_INPUT_SELECT*0.5*V(
+ 2#,3#)*(SGN(V(1#,VSTD_THR))+ ABS(SGN(V(1#,VSTD_THR))))}
X_U4.XU1.XUA.ROUT X_U4.XU1.XUA.CURR_OUT 0 1
X_U4.XU1.XUA.EMID X_U4.XU1.XUA.MID 0 VALUE {0.5*(V(2#,3#) + V(3#))}
X_U4.XU1.XUA.EARG X_U4.XU1.XUA.NARG 0 VALUE {V(CURR_OUT,3#) - V(MID,3#)}
X_U4.XU1.XUA.EOUT X_U4.XU1.NA 0 VALUE {0.5*(SGN(V(NARG,3#)) + ABS(SGN(V(
+ NARG,3#) ) ) )}
.PARAM MAXICC maxICC
--------------$
ERROR(ORPSIM-16152): Invalid number: Error while converting token 'maxICC' to double value. Token can be a constant or expression
+ V(BETA,3#)*V(CURR_OUT,3#)}
X_U4.XU1.XUB.EREF X_U4.XU1.XUB.NREF 0 VALUE {0.5*(1 - V(BETA,3#))*(V(VTRP_P,
+ 3#) + V(VTRP_N,3#))+ 0.5*V(BETA,3#)*(V(NTRUE,3#) + V(NFALSE,3#))}
X_U4.XU1.XUB.EDIFF X_U4.XU1.XUB.NDIFF 0 VALUE {V(NFB,NREF)}
X_U4.XU1.XUB.ESWITCH X_U4.XU1.XUB.VSWITCH 0 VALUE {0.5*(-SGN(V(NDIFF,3#))
+ + ABS(SGN(V(NDIFF,3#))))}
X_U4.XU1.XUB.ESWITCH1 X_U4.XU1.XUB.VSWITCH1 0 VALUE {0.5*(SGN(V(NDIFF,3#))
+ + ABS(SGN(V(NDIFF,3#))))}
X_U4.XU1.XUB.GCOMP 0 X_U4.XU1.XUB.CURR_OUT VALUE {SCHMITT_TRIGGER_INPUT_SELECT*0.5*V(
+ 2#,3#)*(SGN(V(NDIFF,3#)) + ABS(SGN(V(NDIFF,3#))))}
X_U4.XU1.XUB.GSTD 0 X_U4.XU1.XUB.CURR_OUT VALUE {STANDARD_INPUT_SELECT*0.5*V(
+ 2#,3#)*(SGN(V(1#,VSTD_THR))+ ABS(SGN(V(1#,VSTD_THR))))}
X_U4.XU1.XUB.ROUT X_U4.XU1.XUB.CURR_OUT 0 1
X_U4.XU1.XUB.EMID X_U4.XU1.XUB.MID 0 VALUE {0.5*(V(2#,3#) + V(3#))}
X_U4.XU1.XUB.EARG X_U4.XU1.XUB.NARG 0 VALUE {V(CURR_OUT,3#) - V(MID,3#)}
X_U4.XU1.XUB.EOUT X_U4.XU1.NB 0 VALUE {0.5*(SGN(V(NARG,3#)) + ABS(SGN(V(
+ NARG,3#) ) ) )}
.PARAM MAXICC maxICC
--------------$
ERROR(ORPSIM-16152): Invalid number: Error while converting token 'maxICC' to double value. Token can be a constant or expression