Hi team,
the Vcc power supply voltage recommended condition on datasheet: min 2V, max 5.5V, and input voltage: min 0V, max 5.5V
When I used SN74AHC125PWR by power supply voltage 3.3V, could I use input voltage to arrive at 5V? It means input voltage 5V will be higher than Vcc power supply, is this feasible?
BRs
Hao