We have an existing design using a SN74HCS74. The datasheet absolute maximum is 7v, datasheet supply voltage max is 6, our applied can be as high as 6.2V with a few milliamps current limited.
Will we have reliability issues with being over the maximum supply voltage yet under the Absolute max ? Should we redesign this ?