Part Number: CD74HC4094
Other Parts Discussed in Thread: CD74HC688, SN74HCS259-Q1, SN74HCS4075, SN74AC595, TPLD2001, SN74HCS4075-Q1, CD74AC164
Hi Team,
We are using CD74HC4094 8-bit shift register powered at 3.3 V, with the STROBE pin held permanently HIGH and output control handled solely via the OE pin. The parallel outputs of the shift register will be compared against a fixed 8-bit reference pattern using a CD74HC688 identity comparator. When a match occurs, the comparator output will go HIGH and trigger an RC delay (approximately 10–30 ms), after which the OE pin will be driven LOW to disable or clear the shift-register outputs.
We would like to confirm whether this approach is functionally sound, particularly with respect to latch behavior, OE control, and whether clearing or disabling the outputs using only the OE pin is sufficient, or if the STROBE pin should also be actively controlled. Additionally, we would like to confirm whether both the CD74HC4094 and CD74HC688 are fully characterized and reliable at 3.3 V operation, since the datasheets primarily specify 2 V, 4.5 V, and 6 V supplies.
Are there any reference designs or application notes demonstrating this type of usage? As an alternative approach, is there any standard logic IC that can convert an arbitrary 8-bit value (256 combinations) into a 3-bit state (8 states) suitable for use with an addressable latch such as the SN74HCS259-Q1, or would this functionality require a ROM, PLD, or similar device?