Other Parts Discussed in Thread: SN74LVC1G132
Dear Team,
we received a request regarding the threshold level of our logic device SN74HC132-Q1. The customer wants to use the device at 5V and 3.3V.
The datasheet mentions the threshold level with min/max values as well with a typical value @ 25°C.
The complete temperature range only states min/max values.
Since the part has temperature-compensated threshold levels:
Is the assumption correct, that the typ. threshold level stays the same over the complete temperature range?
And the part-to-part variation is within the min/max values?
Thank you for your support!
Best Regards
Martin