Hello.
I am looking for an IC that can down convert a 12V or 5V signal to 3.3V. Is CD74HC4050 possible?
I am worried whether problems will arise if VI becomes higher than VCC.
(Operating Conditions are written as Vi ... 0 V to 15 V.)
Is the effective input voltage range dependent on Vcc?