Dears
The government of the People's Republic of China issued mandatory standards in China (GB standards) that set limits on the content of volatile organic compounds (VOCs) and other substances with the aim of preventing air pollution.
When subject products such as paints (including coatings), adhesives, cleaning agents, inks, etc. are produced in or imported into China, they must comply with the requirements set forth in the GB standards.
Therefore, these new regulations may impact on the supply of your products/components.
Based on above situation, we would like to inform you the information.
Standard title |
GB 30981-2020 Limit of harmful substances of industrial protective coatings |
GB 33372-2020 Limit of volatile organic compounds content in adhesive |
GB 38508-2020 Limits for volatile organic compounds content in cleaning agents |
GB 38507-2020 Limits of Volatile organic compounds (VOCs) in printing ink |
We need the GB standards for the part number below:
TPS62743YFPT | TPS62743 300mA High Efficient Buck Converter with Ultra-low Quiescent Current |
TPS25200DRVR | 5-V eFuse With Precision Adjustable Current Limit and Overvoltage Clamp |
DRV2605YZFR | Vibrator driver |
BQ27421YZFR-G1D | fuel gauge |
Can you help support quickly?
Thanks
Elsa Duan