Hi,
Just want to double check, is SN74GTL2014 output A and output B all open drain? i've seen one sentence goes like this in the datasheet:
"The GTL Input/Output Operate up to 3.6 V, 3 Description Allowing the Device to be Used in High Voltage The SN74GTL2014 is a 4-channel translator to Open-Drain Applications"
Thanks.
BR
Mason