Part Number: AM2434
Other Parts Discussed in Thread: SYSCONFIG
Hi Team,
We would like to analyze the flash chip - S28HS512T. In SDR octal mode, i.e., 8s-8s-8s protocol.
Attached is the sysconfig file tried at our end. Using this configuration, the control gets stuck at status register read operation, since the value of status register is 0xFF.
/**
* These arguments were used when this file was generated. They will be automatically applied on subsequent loads
* via the GUI or CLI. Run CLI with '--help' for additional information on how to override these arguments.
* @cliArgs --device "AM243x_ALV_beta" --package "ALV" --part "ALV" --context "r5fss0-0" --product "MCU_PLUS_SDK_AM243x@08.05.00"
* @versions {"tool":"1.15.0+2826"}
*/
/**
* Import the modules used in this configuration.
*/
const flash = scripting.addModule("/board/flash/flash", {}, false);
const flash1 = flash.addInstance();
const ddr = scripting.addModule("/drivers/ddr/ddr", {}, false);
const ddr1 = ddr.addInstance();
const gpio = scripting.addModule("/drivers/gpio/gpio", {}, false);
const gpio1 = gpio.addInstance();
const mmcsd = scripting.addModule("/drivers/mmcsd/mmcsd", {}, false);
const mmcsd1 = mmcsd.addInstance();
const debug_log = scripting.addModule("/kernel/dpl/debug_log");
const mpu_armv7 = scripting.addModule("/kernel/dpl/mpu_armv7", {}, false);
const mpu_armv71 = mpu_armv7.addInstance();
const mpu_armv72 = mpu_armv7.addInstance();
const mpu_armv73 = mpu_armv7.addInstance();
const mpu_armv74 = mpu_armv7.addInstance();
const mpu_armv75 = mpu_armv7.addInstance();
/**
* Write custom configuration values to the imported modules.
*/
flash1.$name = "CONFIG_FLASH0";
flash1.idNumBytes = 5;
flash1.flashPageProgTimeout = 510;
flash1.strDtr_isAddrReg = false;
flash1.protocol = "8s_8s_8s";
flash1.cmdRd = "0xEC";
flash1.peripheralDriver.$name = "CONFIG_OSPI0";
flash1.peripheralDriver.dmaEnable = true;
flash1.peripheralDriver.inputClkFreq = 100000000;
flash1.peripheralDriver.phyEnable = true;
flash1.peripheralDriver.OSPI.$assign = "OSPI0";
flash1.peripheralDriver.OSPI.CLK.$assign = "ball.N20";
flash1.peripheralDriver.OSPI.CSn0.$assign = "ball.L19";
flash1.peripheralDriver.OSPI.DQS.$assign = "ball.N19";
flash1.peripheralDriver.OSPI.D7.$assign = "ball.M17";
flash1.peripheralDriver.OSPI.D6.$assign = "ball.N18";
flash1.peripheralDriver.OSPI.D5.$assign = "ball.P20";
flash1.peripheralDriver.OSPI.D4.$assign = "ball.P21";
flash1.peripheralDriver.OSPI.D3.$assign = "ball.M21";
flash1.peripheralDriver.OSPI.D2.$assign = "ball.M20";
flash1.peripheralDriver.OSPI.D1.$assign = "ball.M18";
flash1.peripheralDriver.OSPI.D0.$assign = "ball.M19";
ddr1.$name = "CONFIG_DDR0";
gpio1.$name = "OSPI_RSTN";
gpio1.pinDir = "OUTPUT";
gpio1.GPIO.$assign = "GPIO0";
gpio1.GPIO.gpioPin.$assign = "ball.K17";
mmcsd1.$name = "CONFIG_MMCSD0";
mmcsd1.moduleSelect = "MMC0";
mmcsd1.MMC0.$assign = "MMC0";
const udma = scripting.addModule("/drivers/udma/udma", {}, false);
const udma1 = udma.addInstance({}, false);
udma1.$name = "CONFIG_UDMA0";
flash1.peripheralDriver.udmaDriver = udma1;
debug_log.enableUartLog = true;
debug_log.uartLog.$name = "CONFIG_UART_CONSOLE";
debug_log.uartLog.UART.$assign = "USART0";
debug_log.uartLog.UART.RXD.$assign = "ball.D15";
debug_log.uartLog.UART.TXD.$assign = "ball.C16";
mpu_armv71.$name = "CONFIG_MPU_REGION0";
mpu_armv71.size = 31;
mpu_armv71.attributes = "Device";
mpu_armv71.accessPermissions = "Supervisor RD+WR, User RD";
mpu_armv71.allowExecute = false;
mpu_armv72.$name = "CONFIG_MPU_REGION1";
mpu_armv72.accessPermissions = "Supervisor RD+WR, User RD";
mpu_armv72.size = 15;
mpu_armv73.$name = "CONFIG_MPU_REGION2";
mpu_armv73.baseAddr = 0x41010000;
mpu_armv73.accessPermissions = "Supervisor RD+WR, User RD";
mpu_armv73.size = 15;
mpu_armv74.$name = "CONFIG_MPU_REGION3";
mpu_armv74.accessPermissions = "Supervisor RD+WR, User RD";
mpu_armv74.baseAddr = 0x70000000;
mpu_armv74.size = 21;
mpu_armv75.$name = "CONFIG_MPU_REGION5";
mpu_armv75.baseAddr = 0x80000000;
mpu_armv75.size = 31;
Could you please share the 8s-8s-8s sys config file?
Thanks,
Akshay