Other Parts Discussed in Thread: RM42L432, UNIFLASH
{
/* USER CODE BEGIN (3) */
/* USER CODE END */
/** - Configure PLL control registers */
/** @b Initialize @b Pll1: */
/** - Setup pll control register 1:
* - Setup reset on oscillator slip
* - Setup bypass on pll slip
* - setup Pll output clock divider to max before Lock
* - Setup reset on oscillator fail
* - Setup reference clock divider
* - Setup Pll multiplier
*/
/* systemREG1->PLLCTL1 = 0x00000000U
| 0x20000000U
| ((0x1F)<< 24U)
| 0x00000000U
| ((6U - 1U)<< 16U)
| ((120U - 1U)<< 8U);
*/
systemREG1->PLLCTL1 = 0x21046300; //80MHz
/** - Setup pll control register 2
* - Enable/Disable frequency modulation
* - Setup spreading rate
* - Setup bandwidth adjustment
* - Setup internal Pll output divider
* - Setup spreading amount
*/
/* systemREG1->PLLCTL2 = 0x00000000U
| (255U << 22U)
| (7U << 12U)
| ((2U - 1U)<< 9U)
| 61U;
*/
systemREG1->PLLCTL2 = 0x3FC0723D; //80MHz
/** @b Initialize @b Pll2: */
/** - Setup pll2 control register :
* - setup Pll output clock divider to max before Lock
* - Setup reference clock divider
* - Setup internal Pll output divider
* - Setup Pll multiplier
*/
systemREG2->PLLCTL3 = ((2U - 1U) << 29U)
| ((0x1F)<< 24U)
| ((6U - 1U)<< 16U)
| ((120U - 1U) << 8U);
/** - Enable PLL(s) to start up or Lock */
systemREG1->CSDIS = 0x00000000U
| 0x00000000U
| 0x00000008U
| 0x00000080U
| 0x00000000U
| 0x00000000U
| 0x00000000U;
systemREG1->CSDISCLR = 0x00000002U; // Enable clock source 1
systemREG1->CSDIS |= 0xf9u;
}
When this program "failed" was charged nERROR was observed that low for a few seconds, and then death.