Other Parts Discussed in Thread: AM3351
Hello Ti Technical Team,
Following questions on DC Fast charger design (25KW to 350KW) . Shall appreciate a response
1. Is TI recommending F280049 MCU for both 3 phase Vienna architecture and high voltage DC/DC converter side ( one each MCU for both designs?). Is this more EV charger specific MCU?
2. For which application F2838xD is recommended by TI?? Is this MCU good for EV charger application or F280049 is best suited?? Is higher MIPS, CPU speed, Dual CPU over kill for EV application??
3. how the advantage of 2 independent CLAs but of type1 (for instrumentation and control ISRs) of F2838xD is addressed effectively by single CLA but of type2 in F280049 ?? Pl explain in detail difference between type1 CLA and type2 CLA and can we ensure both instrumentation and control ISRs as effectively in F280049 as F2838xD??
4. Pl advise the most appropriate and powerful MCU for overall supervisory activities, HMI connectivity, RFID paymnet gateway etc. in an EV charger with good internal and external communication features and connectivity ports requirements of an EV charger?? ( CAN, 10/100 Ethernet, GSM connectivity, USB etc port as per standard recommendation for EV charger external connectivity),
5. Please suggest evaluation board for F280049 to start with the design aspect and order placing address.
Best Regards
Nimish Swadia