Part Number: MSP-EXP430FR5994
I am trying the UART loopback example with receive only using DMA channel. The DMA interrupt does not trigger. Why is this?
/* --COPYRIGHT--,BSD
* Copyright (c) 2017, Texas Instruments Incorporated
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
* are met:
*
* * Redistributions of source code must retain the above copyright
* notice, this list of conditions and the following disclaimer.
*
* * Redistributions in binary form must reproduce the above copyright
* notice, this list of conditions and the following disclaimer in the
* documentation and/or other materials provided with the distribution.
*
* * Neither the name of Texas Instruments Incorporated nor the names of
* its contributors may be used to endorse or promote products derived
* from this software without specific prior written permission.
*
* THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
* AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
* THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
* PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
* CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
* EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
* PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
* OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
* WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
* OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
* EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
* --/COPYRIGHT--*/
//******************************************************************************
//! EUSCI_A1 External Loopback test using EUSCI_A_UART_init API
//!
//! Description: This demo connects TX to RX of the MSP430 UART
//! The example code shows proper initialization of registers
//! and interrupts to receive and transmit data.
//!
//! ACLK = BRCLK = 32.768kHz, MCLK = SMCLK = DCO = ~1MHz
//!
//!
//! Tested on MSP430FR5969
//! -----------------
//! RST -| P2.0/UCA1TXD|----|
//! | | |
//! | | |
//! | P2.1/UCA1RXD|----|
//! | |
//!
//! This example uses the following peripherals and I/O signals. You must
//! review these and change as needed for your own board:
//! - UART peripheral
//! - GPIO Port peripheral (for UART pins)
//! - UCA1TXD
//! - UCA1RXD
//!
//! This example uses the following interrupt handlers. To use this example
//! in your own application you must add these interrupt handlers to your
//! vector table.
//! - USCI_A1_VECTOR.
//******************************************************************************
#include "LP_bspFuncs_BQUart.h"
#define BQUART_DMA_RX_TRIGGER DMA1TSEL__UCA1RXIFG
#define TOTALBOARDS 2 //all boards in stack, including base device
#define MAXBYTES 8*(TOTALBOARDS-1)
extern void configure_pins_BQUart(void);
uint16_t dma_value[MAXBYTES] = {0};
uint16_t i;
uint8_t RXData = 0, TXData = 54;
uint8_t check = 0;
void init_clock(void);
void DMA_Init(){
__data20_write_long((uintptr_t)&DMA1SA, (uintptr_t)&BQUART_RXBUF);
__data20_write_long((uintptr_t)&DMA1DA, (uintptr_t) dma_value);
DMA3CTL &= ~DMAEN;
DMACTL0 |= BQUART_DMA_RX_TRIGGER;
DMACTL4 |= DMARMWDIS;
//Single transfer; increment destination address; source address unchanged;
//byte to byte transfer source to DMA; byte to byte transfer destination to DMA;
//rising edge DMA trigger; DMA enable
DMA3CTL |= DMADT_0|DMADSTINCR_3|DMASRCINCR_0|DMASRCBYTE__BYTE|DMADSTBYTE__BYTE|DMA_TRIGGER_RISINGEDGE|DMAEN;
}
void main(void)
{
uint32_t u32ClockFrequencyCheck = 0u;
// stop watchdog
WDT_A_hold(WDT_A_BASE);
init_clock();
u32ClockFrequencyCheck = CS_getMCLK();
u32ClockFrequencyCheck = CS_getSMCLK();
configure_pins_BQUart();
BQUART_REG &= ~BQUART_TX_PIN;
__delay_cycles(44000); //Transmit 2.5ms low
BQUART_REG = BQUART_TX_PIN;
__delay_cycles(56000);
// Configure UART pins
//Set P2.0 and P2.1 as Secondary Module Function Input.
/*
* Select Port 2d
* Set Pin 0, 1 to input Secondary Module Function, (UCA1TXD/UCA1SIMO, UCA1RXD/UCA1SOMI).
*/
GPIO_setAsPeripheralModuleFunctionInputPin(
BQUART_TX_PORT,
BQUART_TX_PIN + BQUART_RX_PIN,
BQUART_SELECT_FUNCTION
);
/*
* Disable the GPIO power-on default high-impedance mode to activate
* previously configured port settings
*/
BQUART_initParam param = {0};
param.clockPrescalar = 4,
param.firstModReg = 0,
param.secondModReg = 0,
param.selectClockSource = BQUART_CLOCKSOURCE;
param.parity = BQUART_PARITY;
param.msborLsbFirst = BQUART_BITORDER;
param.numberofStopBits = BQUART_STOPBIT;
param.uartMode = BQUART_MODE;
param.overSampling = BQUART_OVERSAMPLING;
if(STATUS_FAIL == BQUART_INIT(BQUART, ¶m))
{
return;
}
BQUART_enable(BQUART);
__enable_interrupt();
while (1)
{
TXData = TXData+1; // Increment TX data
// Load data onto buffer
DMA3SZ = 1;
DMA3CTL |= DMAEN;
DMA3CTL |= DMAIE;
while (!(BQUART_IFG & UCTXIFG));
BQUART_TXBUF = TXData;
while(check != 1);
check = 0;
}
}
#pragma vector=DMA_VECTOR
__interrupt void dmaIsrHandler(void)
{
switch(__even_in_range(DMAIV, DMAIV_DMA3IFG))
{
case DMAIV_DMA1IFG:
DMA3CTL &= ~DMAIE;
RXData = *dma_value;
if(!(RXData == TXData)) // Check value
{
while(1);
}
check =1;
// Exit low power mode on wake-up
__bic_SR_register_on_exit(LPM4_bits);
break;
case DMAIV_DMA0IFG:
break;
case DMAIV_DMA2IFG:
break;
case DMAIV_DMA3IFG:
break;
case DMAIV_DMA4IFG:
break;
case DMAIV_DMA5IFG:
break;
default: break;
}
}
void init_clock(void){
// LFXT Setup
//Set PJ.4 and PJ.5 as Primary Module Function Input.
/*
* Select Port J
* Set Pin 4, 5 to input Primary Module Function, LFXT.
*/
GPIO_setAsPeripheralModuleFunctionInputPin(
GPIO_PORT_PJ,
GPIO_PIN4 + GPIO_PIN5,
GPIO_PRIMARY_MODULE_FUNCTION
);
// Set PJ.6 and PJ.7 as Primary Module Function Input, HFXT.
GPIO_setAsPeripheralModuleFunctionInputPin(
GPIO_PORT_PJ,
GPIO_PIN6 + GPIO_PIN7,
GPIO_PRIMARY_MODULE_FUNCTION
);
// Check if one FRAM waitstate is needed for 5962, 5994 device as well!
FRAMCtl_A_configureWaitStateControl(FRAMCTL_A_ACCESS_TIME_CYCLES_1);
CS_setExternalClockSource(32768, 16000000);
CS_initClockSignal(CS_SMCLK, CS_HFXTCLK_SELECT, CS_CLOCK_DIVIDER_4);
CS_initClockSignal(CS_MCLK, CS_HFXTCLK_SELECT, CS_CLOCK_DIVIDER_1);
//Set ACLK=LFXT
CS_initClockSignal(CS_ACLK, CS_LFXTCLK_SELECT, CS_CLOCK_DIVIDER_1);
//Set the appropriate drive values for each oscillator for the launchpad vs. actual schematic.
CS_turnOnLFXT(CS_LFXT_DRIVE_3);
CS_turnOnHFXT(CS_HFXT_DRIVE_16MHZ_24MHZ);
}