Other Parts Discussed in Thread: MSP430F5529, MSP430FR2433, MSPM0L1306, TLC6983EVM, LP-MSPM0L1306, TLC6983
Cannot build OutOfBox_EmulStorageKeyboard as imported from Resource Explorer for MSP-EXP430F5529LP:
"../USB_app/OutOfBox_EmulStorageKeyboard.cmd", line 5: error #10099-D: program will not fit into available memory, or the section contains a call site that requires a trampoline that can't be generated for this section. placement with alignment fails for section "MYDRIVE" size 0x14400. Available memory ranges: FLASH2 size: 0x143f8 unused: 0x143f8 max hole: 0x143f8
Available - Required = 0x143f8 - 0x14400 = -8 [b]
macOS (Sonoma): Version 14.4.1 (23E224)
Mx processor
CCS Version: 12.7.0.00007
**** Build of configuration Debug for project OutOfBox_EmulStorageKeyboard **** /Applications/ti/ccs/utils/bin/gmake -k -j 11 all -O Building file: "../system_pre_init.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="system_pre_init.d_raw" "../system_pre_init.c" Finished building: "../system_pre_init.c" Building file: "../USB_API/USB_CDC_API/UsbCdc.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_API/USB_CDC_API/UsbCdc.d_raw" --obj_directory="USB_API/USB_CDC_API" "../USB_API/USB_CDC_API/UsbCdc.c" Finished building: "../USB_API/USB_CDC_API/UsbCdc.c" Building file: "../USB_API/USB_HID_API/UsbHidReq.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_API/USB_HID_API/UsbHidReq.d_raw" --obj_directory="USB_API/USB_HID_API" "../USB_API/USB_HID_API/UsbHidReq.c" Finished building: "../USB_API/USB_HID_API/UsbHidReq.c" Building file: "../USB_API/USB_MSC_API/UsbMscReq.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_API/USB_MSC_API/UsbMscReq.d_raw" --obj_directory="USB_API/USB_MSC_API" "../USB_API/USB_MSC_API/UsbMscReq.c" Finished building: "../USB_API/USB_MSC_API/UsbMscReq.c" Building file: "../hal.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="hal.d_raw" "../hal.c" Finished building: "../hal.c" Building file: "../USB_API/USB_MSC_API/UsbMscStateMachine.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_API/USB_MSC_API/UsbMscStateMachine.d_raw" --obj_directory="USB_API/USB_MSC_API" "../USB_API/USB_MSC_API/UsbMscStateMachine.c" Finished building: "../USB_API/USB_MSC_API/UsbMscStateMachine.c" Building file: "../main.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="main.d_raw" "../main.c" Finished building: "../main.c" Building file: "../USB_API/USB_Common/usbdma.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_API/USB_Common/usbdma.d_raw" --obj_directory="USB_API/USB_Common" "../USB_API/USB_Common/usbdma.c" Finished building: "../USB_API/USB_Common/usbdma.c" Building file: "../USB_API/USB_PHDC_API/UsbPHDC.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_API/USB_PHDC_API/UsbPHDC.d_raw" --obj_directory="USB_API/USB_PHDC_API" "../USB_API/USB_PHDC_API/UsbPHDC.c" Finished building: "../USB_API/USB_PHDC_API/UsbPHDC.c" Building file: "../USB_app/FatFs/mmc.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_app/FatFs/mmc.d_raw" --obj_directory="USB_app/FatFs" "../USB_app/FatFs/mmc.c" Finished building: "../USB_app/FatFs/mmc.c" Building file: "../USB_app/keyboard.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_app/keyboard.d_raw" --obj_directory="USB_app" "../USB_app/keyboard.c" Finished building: "../USB_app/keyboard.c" Building file: "../USB_app/mscIntf.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_app/mscIntf.d_raw" --obj_directory="USB_app" "../USB_app/mscIntf.c" Finished building: "../USB_app/mscIntf.c" Building file: "../USB_API/USB_HID_API/UsbHid.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_API/USB_HID_API/UsbHid.d_raw" --obj_directory="USB_API/USB_HID_API" "../USB_API/USB_HID_API/UsbHid.c" Finished building: "../USB_API/USB_HID_API/UsbHid.c" Building file: "../USB_app/storageVolume.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_app/storageVolume.d_raw" --obj_directory="USB_app" "../USB_app/storageVolume.c" Finished building: "../USB_app/storageVolume.c" Building file: "../USB_app/usbEventHandling.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_app/usbEventHandling.d_raw" --obj_directory="USB_app" "../USB_app/usbEventHandling.c" Finished building: "../USB_app/usbEventHandling.c" Building file: "../USB_config/descriptors.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_config/descriptors.d_raw" --obj_directory="USB_config" "../USB_config/descriptors.c" Finished building: "../USB_config/descriptors.c" Building file: "../USB_config/UsbIsr.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_config/UsbIsr.d_raw" --obj_directory="USB_config" "../USB_config/UsbIsr.c" Finished building: "../USB_config/UsbIsr.c" Building file: "../USB_API/USB_Common/usb.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_API/USB_Common/usb.d_raw" --obj_directory="USB_API/USB_Common" "../USB_API/USB_Common/usb.c" Finished building: "../USB_API/USB_Common/usb.c" Building file: "../driverlib/MSP430F5xx_6xx/adc10_a.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/adc10_a.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/adc10_a.c" Finished building: "../driverlib/MSP430F5xx_6xx/adc10_a.c" Building file: "../driverlib/MSP430F5xx_6xx/aes.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/aes.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/aes.c" Finished building: "../driverlib/MSP430F5xx_6xx/aes.c" Building file: "../driverlib/MSP430F5xx_6xx/battbak.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/battbak.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/battbak.c" Finished building: "../driverlib/MSP430F5xx_6xx/battbak.c" Building file: "../driverlib/MSP430F5xx_6xx/eusci_a_spi.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/eusci_a_spi.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/eusci_a_spi.c" Finished building: "../driverlib/MSP430F5xx_6xx/eusci_a_spi.c" Building file: "../driverlib/MSP430F5xx_6xx/comp_b.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/comp_b.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/comp_b.c" Finished building: "../driverlib/MSP430F5xx_6xx/comp_b.c" Building file: "../driverlib/MSP430F5xx_6xx/eusci_a_uart.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/eusci_a_uart.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/eusci_a_uart.c" Finished building: "../driverlib/MSP430F5xx_6xx/eusci_a_uart.c" Building file: "../driverlib/MSP430F5xx_6xx/crc.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/crc.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/crc.c" Finished building: "../driverlib/MSP430F5xx_6xx/crc.c" Building file: "../driverlib/MSP430F5xx_6xx/adc12_a.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/adc12_a.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/adc12_a.c" Finished building: "../driverlib/MSP430F5xx_6xx/adc12_a.c" Building file: "../driverlib/MSP430F5xx_6xx/dac12_a.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/dac12_a.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/dac12_a.c" Finished building: "../driverlib/MSP430F5xx_6xx/dac12_a.c" Building file: "../driverlib/MSP430F5xx_6xx/dma.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/dma.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/dma.c" Finished building: "../driverlib/MSP430F5xx_6xx/dma.c" Building file: "../driverlib/MSP430F5xx_6xx/eusci_b_i2c.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/eusci_b_i2c.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/eusci_b_i2c.c" Finished building: "../driverlib/MSP430F5xx_6xx/eusci_b_i2c.c" Building file: "../driverlib/MSP430F5xx_6xx/eusci_b_spi.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/eusci_b_spi.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/eusci_b_spi.c" Finished building: "../driverlib/MSP430F5xx_6xx/eusci_b_spi.c" Building file: "../USB_API/USB_MSC_API/UsbMscScsi.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_API/USB_MSC_API/UsbMscScsi.d_raw" --obj_directory="USB_API/USB_MSC_API" "../USB_API/USB_MSC_API/UsbMscScsi.c" Finished building: "../USB_API/USB_MSC_API/UsbMscScsi.c" Building file: "../driverlib/MSP430F5xx_6xx/ldopwr.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/ldopwr.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/ldopwr.c" Finished building: "../driverlib/MSP430F5xx_6xx/ldopwr.c" Building file: "../driverlib/MSP430F5xx_6xx/flashctl.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/flashctl.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/flashctl.c" Finished building: "../driverlib/MSP430F5xx_6xx/flashctl.c" Building file: "../driverlib/MSP430F5xx_6xx/ram.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/ram.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/ram.c" Finished building: "../driverlib/MSP430F5xx_6xx/ram.c" Building file: "../driverlib/MSP430F5xx_6xx/pmap.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/pmap.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/pmap.c" Finished building: "../driverlib/MSP430F5xx_6xx/pmap.c" Building file: "../driverlib/MSP430F5xx_6xx/mpy32.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/mpy32.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/mpy32.c" Finished building: "../driverlib/MSP430F5xx_6xx/mpy32.c" Building file: "../driverlib/MSP430F5xx_6xx/gpio.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/gpio.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/gpio.c" Finished building: "../driverlib/MSP430F5xx_6xx/gpio.c" Building file: "../driverlib/MSP430F5xx_6xx/ref.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/ref.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/ref.c" Finished building: "../driverlib/MSP430F5xx_6xx/ref.c" Building file: "../driverlib/MSP430F5xx_6xx/rtc_b.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/rtc_b.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/rtc_b.c" Finished building: "../driverlib/MSP430F5xx_6xx/rtc_b.c" Building file: "../driverlib/MSP430F5xx_6xx/pmm.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/pmm.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/pmm.c" Finished building: "../driverlib/MSP430F5xx_6xx/pmm.c" Building file: "../driverlib/MSP430F5xx_6xx/rtc_c.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/rtc_c.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/rtc_c.c" Finished building: "../driverlib/MSP430F5xx_6xx/rtc_c.c" Building file: "../driverlib/MSP430F5xx_6xx/sd24_b.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/sd24_b.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/sd24_b.c" Finished building: "../driverlib/MSP430F5xx_6xx/sd24_b.c" Building file: "../driverlib/MSP430F5xx_6xx/rtc_a.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/rtc_a.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/rtc_a.c" Finished building: "../driverlib/MSP430F5xx_6xx/rtc_a.c" Building file: "../driverlib/MSP430F5xx_6xx/sfr.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/sfr.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/sfr.c" Finished building: "../driverlib/MSP430F5xx_6xx/sfr.c" Building file: "../driverlib/MSP430F5xx_6xx/tec.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/tec.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/tec.c" Finished building: "../driverlib/MSP430F5xx_6xx/tec.c" Building file: "../driverlib/MSP430F5xx_6xx/sysctl.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/sysctl.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/sysctl.c" Finished building: "../driverlib/MSP430F5xx_6xx/sysctl.c" Building file: "../driverlib/MSP430F5xx_6xx/timer_d.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/timer_d.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/timer_d.c" Finished building: "../driverlib/MSP430F5xx_6xx/timer_d.c" Building file: "../driverlib/MSP430F5xx_6xx/timer_a.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/timer_a.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/timer_a.c" Finished building: "../driverlib/MSP430F5xx_6xx/timer_a.c" Building file: "../driverlib/MSP430F5xx_6xx/timer_b.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/timer_b.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/timer_b.c" Finished building: "../driverlib/MSP430F5xx_6xx/timer_b.c" Building file: "../driverlib/MSP430F5xx_6xx/tlv.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/tlv.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/tlv.c" Finished building: "../driverlib/MSP430F5xx_6xx/tlv.c" Building file: "../driverlib/MSP430F5xx_6xx/usci_a_spi.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/usci_a_spi.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/usci_a_spi.c" Finished building: "../driverlib/MSP430F5xx_6xx/usci_a_spi.c" Building file: "../driverlib/MSP430F5xx_6xx/usci_a_uart.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/usci_a_uart.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/usci_a_uart.c" Finished building: "../driverlib/MSP430F5xx_6xx/usci_a_uart.c" Building file: "../driverlib/MSP430F5xx_6xx/wdt_a.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/wdt_a.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/wdt_a.c" Finished building: "../driverlib/MSP430F5xx_6xx/wdt_a.c" Building file: "../driverlib/MSP430F5xx_6xx/usci_b_spi.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/usci_b_spi.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/usci_b_spi.c" Finished building: "../driverlib/MSP430F5xx_6xx/usci_b_spi.c" Building file: "../USB_app/FatFs/ff.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="USB_app/FatFs/ff.d_raw" --obj_directory="USB_app/FatFs" "../USB_app/FatFs/ff.c" Finished building: "../USB_app/FatFs/ff.c" Building file: "../driverlib/MSP430F5xx_6xx/ucs.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/ucs.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/ucs.c" Finished building: "../driverlib/MSP430F5xx_6xx/ucs.c" Building file: "../driverlib/MSP430F5xx_6xx/usci_b_i2c.c" Invoking: MSP430 Compiler "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --include_path="/Applications/ti/ccs/ccs_base/msp430/include" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/driverlib/MSP430F5xx_6xx" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/" --include_path="/Users/kando/ti_ccs/workspace_v12/OutOfBox_EmulStorageKeyboard/USB_config" --include_path="/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="driverlib/MSP430F5xx_6xx/usci_b_i2c.d_raw" --obj_directory="driverlib/MSP430F5xx_6xx" "../driverlib/MSP430F5xx_6xx/usci_b_i2c.c" Finished building: "../driverlib/MSP430F5xx_6xx/usci_b_i2c.c" Building target: "OutOfBox_EmulStorageKeyboard.out" Invoking: MSP430 Linker "/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/bin/cl430" -vmspx --code_model=large --data_model=large -O3 --use_hw_mpy=F5 --advice:power="none" --define=__MSP430F5529__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 -z -m"OutOfBox_EmulStorageKeyboard.map" --heap_size=160 --stack_size=160 --cinit_hold_wdt=on -i"/Applications/ti/ccs/ccs_base/msp430/include" -i"/Applications/ti/ccs/ccs_base/msp430/lib/5xx_6xx_FRxx" -i"/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/lib" -i"/Applications/ti/ccs/tools/compiler/ti-cgt-msp430_21.6.1.LTS/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="OutOfBox_EmulStorageKeyboard_linkInfo.xml" --use_hw_mpy=F5 --rom_model -o "OutOfBox_EmulStorageKeyboard.out" "./hal.obj" "./main.obj" "./system_pre_init.obj" "./USB_API/USB_CDC_API/UsbCdc.obj" "./USB_API/USB_Common/usb.obj" "./USB_API/USB_Common/usbdma.obj" "./USB_API/USB_HID_API/UsbHid.obj" "./USB_API/USB_HID_API/UsbHidReq.obj" "./USB_API/USB_MSC_API/UsbMscReq.obj" "./USB_API/USB_MSC_API/UsbMscScsi.obj" "./USB_API/USB_MSC_API/UsbMscStateMachine.obj" "./USB_API/USB_PHDC_API/UsbPHDC.obj" "./USB_app/FatFs/ff.obj" "./USB_app/FatFs/mmc.obj" "./USB_app/keyboard.obj" "./USB_app/mscIntf.obj" "./USB_app/storageVolume.obj" "./USB_app/usbEventHandling.obj" "./USB_config/UsbIsr.obj" "./USB_config/descriptors.obj" "./driverlib/MSP430F5xx_6xx/adc10_a.obj" "./driverlib/MSP430F5xx_6xx/adc12_a.obj" "./driverlib/MSP430F5xx_6xx/aes.obj" "./driverlib/MSP430F5xx_6xx/battbak.obj" "./driverlib/MSP430F5xx_6xx/comp_b.obj" "./driverlib/MSP430F5xx_6xx/crc.obj" "./driverlib/MSP430F5xx_6xx/dac12_a.obj" "./driverlib/MSP430F5xx_6xx/dma.obj" "./driverlib/MSP430F5xx_6xx/eusci_a_spi.obj" "./driverlib/MSP430F5xx_6xx/eusci_a_uart.obj" "./driverlib/MSP430F5xx_6xx/eusci_b_i2c.obj" "./driverlib/MSP430F5xx_6xx/eusci_b_spi.obj" "./driverlib/MSP430F5xx_6xx/flashctl.obj" "./driverlib/MSP430F5xx_6xx/gpio.obj" "./driverlib/MSP430F5xx_6xx/ldopwr.obj" "./driverlib/MSP430F5xx_6xx/mpy32.obj" "./driverlib/MSP430F5xx_6xx/pmap.obj" "./driverlib/MSP430F5xx_6xx/pmm.obj" "./driverlib/MSP430F5xx_6xx/ram.obj" "./driverlib/MSP430F5xx_6xx/ref.obj" "./driverlib/MSP430F5xx_6xx/rtc_a.obj" "./driverlib/MSP430F5xx_6xx/rtc_b.obj" "./driverlib/MSP430F5xx_6xx/rtc_c.obj" "./driverlib/MSP430F5xx_6xx/sd24_b.obj" "./driverlib/MSP430F5xx_6xx/sfr.obj" "./driverlib/MSP430F5xx_6xx/sysctl.obj" "./driverlib/MSP430F5xx_6xx/tec.obj" "./driverlib/MSP430F5xx_6xx/timer_a.obj" "./driverlib/MSP430F5xx_6xx/timer_b.obj" "./driverlib/MSP430F5xx_6xx/timer_d.obj" "./driverlib/MSP430F5xx_6xx/tlv.obj" "./driverlib/MSP430F5xx_6xx/ucs.obj" "./driverlib/MSP430F5xx_6xx/usci_a_spi.obj" "./driverlib/MSP430F5xx_6xx/usci_a_uart.obj" "./driverlib/MSP430F5xx_6xx/usci_b_i2c.obj" "./driverlib/MSP430F5xx_6xx/usci_b_spi.obj" "./driverlib/MSP430F5xx_6xx/wdt_a.obj" "../lnk_msp430f5529.cmd" "../USB_API/msp430USB.cmd" "../USB_API/msp430USB.ld" "../USB_app/OutOfBox_EmulStorageKeyboard.cmd" -llibmath.a -llibc.a <Linking> "../USB_API/msp430USB.ld", line 8: warning #10190-D: absolute symbol "tSetupPacket" being redefined "../USB_API/msp430USB.ld", line 10: warning #10190-D: absolute symbol "tEndPoint0DescriptorBlock" being redefined "../USB_API/msp430USB.ld", line 12: warning #10190-D: absolute symbol "tInputEndPointDescriptorBlock" being redefined "../USB_API/msp430USB.ld", line 14: warning #10190-D: absolute symbol "tOutputEndPointDescriptorBlock" being redefined "../USB_API/msp430USB.ld", line 16: warning #10190-D: absolute symbol "abIEP0Buffer" being redefined "../USB_API/msp430USB.ld", line 18: warning #10190-D: absolute symbol "abOEP0Buffer" being redefined "../USB_API/msp430USB.ld", line 20: warning #10190-D: absolute symbol "pbXBufferAddressEp1" being redefined "../USB_API/msp430USB.ld", line 21: warning #10190-D: absolute symbol "pbYBufferAddressEp1" being redefined "../USB_API/msp430USB.ld", line 22: warning #10190-D: absolute symbol "pbXBufferAddressEp81" being redefined "../USB_API/msp430USB.ld", line 23: warning #10190-D: absolute symbol "pbYBufferAddressEp81" being redefined "../USB_API/msp430USB.ld", line 25: warning #10190-D: absolute symbol "pbXBufferAddressEp2" being redefined "../USB_API/msp430USB.ld", line 26: warning #10190-D: absolute symbol "pbYBufferAddressEp2" being redefined "../USB_API/msp430USB.ld", line 27: warning #10190-D: absolute symbol "pbXBufferAddressEp82" being redefined "../USB_API/msp430USB.ld", line 28: warning #10190-D: absolute symbol "pbYBufferAddressEp82" being redefined "../USB_API/msp430USB.ld", line 30: warning #10190-D: absolute symbol "pbXBufferAddressEp3" being redefined "../USB_API/msp430USB.ld", line 31: warning #10190-D: absolute symbol "pbYBufferAddressEp3" being redefined "../USB_API/msp430USB.ld", line 32: warning #10190-D: absolute symbol "pbXBufferAddressEp83" being redefined "../USB_API/msp430USB.ld", line 33: warning #10190-D: absolute symbol "pbYBufferAddressEp83" being redefined "../USB_API/msp430USB.ld", line 35: warning #10190-D: absolute symbol "pbXBufferAddressEp4" being redefined "../USB_API/msp430USB.ld", line 36: warning #10190-D: absolute symbol "pbYBufferAddressEp4" being redefined "../USB_API/msp430USB.ld", line 37: warning #10190-D: absolute symbol "pbXBufferAddressEp84" being redefined "../USB_API/msp430USB.ld", line 38: warning #10190-D: absolute symbol "pbYBufferAddressEp84" being redefined "../USB_API/msp430USB.ld", line 40: warning #10190-D: absolute symbol "pbXBufferAddressEp5" being redefined "../USB_API/msp430USB.ld", line 41: warning #10190-D: absolute symbol "pbYBufferAddressEp5" being redefined "../USB_API/msp430USB.ld", line 42: warning #10190-D: absolute symbol "pbXBufferAddressEp85" being redefined "../USB_API/msp430USB.ld", line 43: warning #10190-D: absolute symbol "pbYBufferAddressEp85" being redefined "../USB_API/msp430USB.ld", line 45: warning #10190-D: absolute symbol "pbXBufferAddressEp6" being redefined "../USB_API/msp430USB.ld", line 46: warning #10190-D: absolute symbol "pbYBufferAddressEp6" being redefined "../USB_API/msp430USB.ld", line 47: warning #10190-D: absolute symbol "pbXBufferAddressEp86" being redefined "../USB_API/msp430USB.ld", line 48: warning #10190-D: absolute symbol "pbYBufferAddressEp86" being redefined "../USB_API/msp430USB.ld", line 50: warning #10190-D: absolute symbol "pbXBufferAddressEp7" being redefined "../USB_API/msp430USB.ld", line 51: warning #10190-D: absolute symbol "pbYBufferAddressEp7" being redefined "../USB_API/msp430USB.ld", line 52: warning #10190-D: absolute symbol "pbXBufferAddressEp87" being redefined "../USB_API/msp430USB.ld", line 53: warning #10190-D: absolute symbol "pbYBufferAddressEp87" being redefined "../USB_app/OutOfBox_EmulStorageKeyboard.cmd", line 5: error #10099-D: program will not fit into available memory, or the section contains a call site that requires a trampoline that can't be generated for this section. placement with alignment fails for section "MYDRIVE" size 0x14400. Available memory ranges: FLASH2 size: 0x143f8 unused: 0x143f8 max hole: 0x143f8 error #10010: errors encountered during linking; "OutOfBox_EmulStorageKeyboard.out" not built >> Compilation failure makefile:219: recipe for target 'OutOfBox_EmulStorageKeyboard.out' failed gmake[1]: *** [OutOfBox_EmulStorageKeyboard.out] Error 1 gmake[1]: Target 'secondary-outputs' not remade because of errors. gmake: *** [all] Error 2 makefile:215: recipe for target 'all' failed **** Build Finished ****