Part Number: TIDM-1004
Tool/software: Code Composer Studio
Hi,
Further to my request for help with loading the demo project "blelock_MSP_EXP432P401R_tirtos_ccs", I have found that by dropping down to version1.10.0.42 of the SimpleLink MSP432 SDK Bluetooth Plugin", I am able to load the project, however I get build errors irrespective of the version of the MSP432 SDK or MSP432 Blue tooth plugin . Currently tried a combination of MSP432SDK (V1.4 and V1.5) and MSP432 Bluetooth Plugin (V1.00.00.80, V1.10.00.42 and V1.20.00.42). The error message is as below :
>> Compilation failure
gmake[1]: Leaving directory `/home/dev/ti/ccs_workspace_v7.2/tirtos_builds_MSP_EXP432P401R_tidm1004_ccs/src/sysbios'
Build of libraries failed.
subdir_rules.mk:10: recipe for target 'build-903957791-inproc' failed
"/home/dev/ti/simplelink_msp432p4_sdk_1_50_00_12/kernel/tirtos/packages/ti/sysbios/knl/Swi.c", line 483: error: identifier "Error_IGNORE" is undefined
1 error detected in the compilation of "/home/dev/ti/simplelink_msp432p4_sdk_1_50_00_12/kernel/tirtos/packages/ti/sysbios/knl/Swi.c".
gmake[1]: *** [BIOS.obj] Error 1
gmake: *** [/home/dev/ti/ccs_workspace_v7.2/tirtos_builds_MSP_EXP432P401R_tidm1004_ccs/src/sysbios/sysbios.aem4f] Error 2
error: xdc.cfg.SourceDir: "/home/dev/ti/xdctools_3_32_02_25_core/packages/xdc/cfg/SourceDir.xs", line 209: xdc.cfg.SourceDir : Build of generated source libraries failed: exit status = 2:
js: "/home/dev/ti/xdctools_3_32_02_25_core/packages/xdc/cfg/Main.xs", line 160: Error: Configuration failed!
gmake: *** [package/cfg/release_pem4f.xdl] Error 1
gmake: *** Deleting file `package/cfg/release_pem4f.xdl'
gmake: *** [package/cfg/release_pem4f.xdl] Deleting file `package/cfg/release_pem4f.h'
gmake: *** [package/cfg/release_pem4f.xdl] Deleting file `package/cfg/release_pem4f.c'
js: "/home/dev/ti/xdctools_3_32_02_25_core/packages/xdc/tools/Cmdr.xs", line 52: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted.
gmake[2]: *** [build-903957791-inproc] Error 1
gmake[1]: *** [build-903957791] Error 2
gmake[1]: Target 'configPkg/linker.cmd' not remade because of errors.
gmake: *** [all] Error 2
subdir_rules.mk:7: recipe for target 'build-903957791' failed
makefile:125: recipe for target 'all' failed
**** Build Finished ****
Buildfile generation error occurred..
Cannot build project. Referenced RTSC Configuration project 'tirtos_builds_MSP_EXP432P401R_tidm1004_ccs' contains build-errors.
Build stopped..
I could really do with some assistance,I need to review the demo kit as per purchase. Please advise on findings, I can import the "blelock_captivate_ccs" project and build succesfully, as this does not pull in the tirtos project.
Regards