Hi, TI Expert
Customer is looking for a Full-Bridge N-Channel Power MOSFET Driver.
Full-Bridge N-Channel Power MOSFET Driver.
Specifications are as follows.
1.Use: Motor forward/reverse conversion
(A coil-load is used for the valve connected to the motor side, to control the valve for variable phase change from 24V to GND.)
2. Current: 1A under
3.Voltage: motor driving voltage 24V
Please recommend an item that meets the above specifications.
Thank you.