Dear Sir/Madam,
I am finding the component IC with some particular specifications. These are as follows:
1)MOSFET array(smallest size of available MOSFET) with half bridge array(as more as it contains preferred e.g., 8,10) where
For MOSFET requirement, consider following parameters.
MOSFET type – N – Channel & P- Channel
On resistance – < 0.4Ω
Continuous drain current – 200 mA
Maximum drain to source voltage – 10V
Package – As small as possible
2) Also the alternate part of STSPIN230 from Texas Instruments