Tool/software:
Hello TI Expert , my application requires an extremely efficient custom sensorless BLDC motor to operate with the MCF8329A. The motor is currently rotating, and I want to know how to optimize power usage by adjusting the different parameters.
I have a motor that runs at 6000 rpm with 0.6 Nm of torque and 10.27 A of supply current.
According MCF8329A specification"In order to achieve maximum efficiency, the direct axis current is set to zero (Id_ref = 0), which will ensure that stator and rotor field are orthogonal (90o out of phase) to each other. If flux weakening or MTPA is enabled Id_ref can be zero or a negative value during closed loop operation."
I have a motor running at 6000 rpm with 10.27 A of supply current and 0.6 Nm of torque.
On the development board, I tried with both the MTPA function and the flux weakening function, but the current could not be decreased.
How can I increase the motor's efficiency?