Hi sir,
We are using LM5164-Q1 converter for step down application from 48 to 7V.
While applying load transient at output load from 0 to 200mA the ripple voltage shown inverse behavior during transient.
In the above image green color shows output current, cyan color shows output ripple voltage. The above result the ripple voltage waveform not matched as per load transient datasheet
During load transient converter behaves like resistive load instead of constant power load.
please verify once and give me update